Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGAO - Spare Parts for FSGAO - FGAO 140x65 VU1-72 N039
Bill of material
SCHMALZ 10.01.06.00468 FGAO 140x65 VU1-72 N039
NAME
Name
10_01_06_00468
NNCUSTOM
FGAO 140x65 VU1-72 N039
NTCUSTOM
Balgsauger (oval)
NBCUSTOM
FGAO 140x65 VU1-72 N039
LINACUSTOM
FGAO 140x65 VU1-72 N039
ARTNR
Order number
10.01.06.00468
C2015
b2
36 mm
C112
B1
65 mm
C1704
Bmax(S)
68.5 mm
C1227
Bs
65 mm
C127
d
15.5 mm
C125
d1
9.5 mm
C117
H
30 mm
C2013
l2
111 mm
C109
L1
140 mm
C1703
Lmax(S)
142 mm
C1228
Ls
140 mm
C628
X1
75 mm
C171
Z
16 mm
C556
Saugkraft
225 N
C551
Abreißkraft
255 N
C462
Werkstückradius (min) (konvex)
30 mm
C670
Abmessung (LxB)
140 x 65 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Vulkollan VU1
C445
Werkstoffhärte
72 °Sh
C575
Weight
71.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models