Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGAO - Spare Parts for FSGAO - FGAO 95x40 VU1-72 N038
Bill of material
SCHMALZ 10.01.06.00499 FGAO 95x40 VU1-72 N038
NAME
Name
10_01_06_00499
NNCUSTOM
FGAO 95x40 VU1-72 N038
NTCUSTOM
Balgsauger (oval)
NBCUSTOM
FGAO 95x40 VU1-72 N038
LINACUSTOM
FGAO 95x40 VU1-72 N038
ARTNR
Order number
10.01.06.00499
C2015
b2
23 mm
C112
B1
38 mm
C1704
Bmax(S)
42.5 mm
C1227
Bs
40 mm
C127
d
11.5 mm
C125
d1
7.5 mm
C117
H
23.5 mm
C2013
l2
78 mm
C109
L1
93 mm
C1703
Lmax(S)
97 mm
C1228
Ls
95 mm
C628
X1
55 mm
C171
Z
12 mm
C556
Saugkraft
95 N
C551
Abreißkraft
110 N
C462
Werkstückradius (min) (konvex)
20 mm
C670
Abmessung (LxB)
95 x 40 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Vulkollan VU1
C445
Werkstoffhärte
72 °Sh
C575
Weight
20.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models