Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGB (3,5 Folds) - Spare Parts for FSGB - FGB 25 SI-55 N049
Bill of material
SCHMALZ 10.01.06.00108 FGB 25 SI-55 N049
NAME
Name
10_01_06_00108
NNCUSTOM
FGB 25 SI-55 N049
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGB 25 SI-55 N049
LINACUSTOM
FGB 25 SI-55 N049
ARTNR
Order number
10.01.06.00108
C127
d
5 mm
C126
d2
10 mm
C119
D1
25 mm
C122
Dk
10 mm
C1688
Dmax(S)
26.5 mm
C614
Ds
23 mm
C117
H
43 mm
C116
H2
9 mm
C171
Z
22 mm
C1432
Faltenanzahl
3.5
C946
Baugröße
25
C444
Saugerwerkstoff
Silikon SI
C556
Saugkraft
4.5 N
C551
Abreißkraft
20 N
C683
Volumen
7.071 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C575
Weight
5.5 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型