Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 12 NK-45 M5-AG
Bill of material
SCHMALZ 10.01.06.00567 FSG 12 NK-45 M5-AG
NAME
Name
10_01_06_00567
NNCUSTOM
FSG 12 NK-45 M5-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSG 12 NK-45 M5-AG
LINACUSTOM
FSG 12 NK-45 M5-AG
ARTNR
Order number
10.01.06.00567
C126
d2
5 mm
C124
dn
2.5 mm
C1688
Dmax(S)
13 mm
C614
Ds
12 mm
C132
G1
M5-AG
C117
H
26 mm
C133
LG1
5 mm
C140
SW1
7 mm
C171
Z
7 mm
C556
Saugkraft
0.9 N
C551
Abreißkraft
3.5 N
C683
Volumen
0.6 cmł
C462
Werkstückradius (min) (konvex)
12.5 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C946
Baugröße
12
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
45 °Sh
C575
Weight
2.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models