Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 12 SI-55 G1/8-IG
Bill of material
FSG 12 SI-55 G1/8-IG
CNSORDERNO
Typ
FSG 12 SI-55 G1/8-IG
ARTNR
Part no.
10.01.06.00560
CTN
Customs tariff number
39269097
D2
d2
5.1 mm
DN
dn
3.5 mm
DMAX
Dmax(S)
13 mm
DS
Ds
12 mm
G1
G1/8"-F
H
33 mm
LG1
8 mm
SW1
14 mm
Z
Stroke
7 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
12
NOF
Number of folds
2.5
C
Connection
G1/8"-F
CR
Curve radius (min)
12.50 mm
V
Volume
0.60 cm^3
SF
Suction force
1.18 N
POF
Pull-off force
3.50 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
4.90 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models