Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 14 HT1-60 M5-AG
Bill of material
FSG 14 HT1-60 M5-AG
CNSORDERNO
Typ
FSG 14 HT1-60 M5-AG
ARTNR
Part no.
10.01.06.00967
CTN
Customs tariff number
40169997
D2
d2
5 mm
DN
dn
2.5 mm
DMAX
Dmax(S)
15.5 mm
DS
Ds
14 mm
G1
M5-M
H
27 mm
LG1
5 mm
SW1
7 mm
Z
Stroke
9 mm
SCM
Suction cup material
High temp material HT1
MH
Material hardness
60 Shore A
S
Size
14
NOF
Number of folds
2.5
C
Connection
M5-M
CR
Curve radius (min)
15 mm
V
Volume
0.80 cm^3
SF
Suction force
1.37 N
POF
Pull-off force
5.70 N
HD
Hose diameter (empf.) d
2 mm
MASS
Weight
2.60 g
INFOTEXT
Infotext
Dimensions
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model