Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 18 HT1-60 G1/8-AG
Bill of material
FSG 18 HT1-60 G1/8-AG
CNSORDERNO
Typ
FSG 18 HT1-60 G1/8-AG
ARTNR
Part no.
10.01.06.00968
CTN
Customs tariff number
40169997
D2
d2
7.9 mm
DN
dn
3.5 mm
DMAX
Dmax(S)
19 mm
DS
Ds
17.5 mm
G1
G1/8"-M
H
28 mm
LG1
7.5 mm
SW1
14 mm
Z
Stroke
9 mm
SCM
Suction cup material
High temp material HT1
MH
Material hardness
60 Shore A
S
Size
18
NOF
Number of folds
2.5
C
Connection
G1/8"-M
CR
Curve radius (min)
20 mm
V
Volume
1.35 cm^3
SF
Suction force
3.02 N
POF
Pull-off force
8.50 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
6 g
INFOTEXT
Infotext
Dimensions
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型