Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 3 NBR-55 M3-AG
Bill of material
SCHMALZ 10.01.06.03712 FSG 3 NBR-55 M3-AG
NAME
Name
10_01_06_03712
NNCUSTOM
FSG 3 NBR-55 M3-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSG 3 NBR-55 M3-AG
LINACUSTOM
FSG 3 NBR-55 M3-AG
ARTNR
Order number
10.01.06.03712
C126
d2
1.8 mm
C124
dn
0.7 mm
C1688
Dmax(S)
4 mm
C614
Ds
3 mm
C132
G1
M3-AG
C117
H
8.7 mm
C133
LG1
3 mm
C140
SW1
5 mm
C171
Z
1.1 mm
C556
Saugkraft
0.15 N
C551
Abreißkraft
0.4 N
C683
Volumen
0.022 cmł
C462
Werkstückradius (min) (konvex)
4 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C946
Baugröße
3
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
0.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models