Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 32 NBR-55 G1/4-IG
Bill of material
FSG 32 NBR-55 G1/4-IG
CNSORDERNO
Type
FSG 32 NBR-55 G1/4-IG
ARTNR
Part no.
10.01.06.00006
CTN
Customs tariff number
40169997
D2
d2
16 mm
DN
dn
4.4 mm
DMAX
Dmax(S)
33.5 mm
DS
Ds
32 mm
G1
G1/4"-F
H
52.5 mm
LG1
12.4 mm
SW1
17 mm
Z
Stroke
15 mm
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness
55 Shore A
S
Size
32
NOF
Number of folds
2.5
C
Connection
G1/4"-F
CR
Curve radius (min)
35 mm
V
Volume
10 cm^3
SF
Suction force
12.06 N
POF
Pull-off force
36.9 N
HD
Hose diameter (empf.) d
6 mm
MASS
Weight
18 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models