Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 42 HT1-60 G1/4-AG
Bill of material
FSG 42 HT1-60 G1/4-AG
CNSORDERNO
Typ
FSG 42 HT1-60 G1/4-AG
ARTNR
Part no.
10.01.06.00974
CTN
Customs tariff number
40169997
D2
d2
18.4 mm
DN
dn
4.4 mm
DMAX
Dmax(S)
45 mm
DS
Ds
42 mm
G1
G1/4"-M
H
50 mm
LG1
11 mm
SW1
17 mm
Z
Stroke
20 mm
SCM
Suction cup material
High temp material HT1
MH
Material hardness
60 Shore A
S
Size
42
NOF
Number of folds
2.5
C
Connection
G1/4"-M
CR
Curve radius (min)
75 mm
V
Volume
18.79 cm^3
SF
Suction force
14.93 N
POF
Pull-off force
44 N
HD
Hose diameter (empf.) d
6 mm
MASS
Weight
27 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models