Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 42 NK-45 G1/4-IG
Bill of material
SCHMALZ 10.01.06.00446 FSG 42 NK-45 G1/4-IG
NAME
Name
10_01_06_00446
NNCUSTOM
FSG 42 NK-45 G1/4-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSG 42 NK-45 G1/4-IG
LINACUSTOM
FSG 42 NK-45 G1/4-IG
ARTNR
Order number
10.01.06.00446
C126
d2
17.8 mm
C124
dn
4.4 mm
C1688
Dmax(S)
45 mm
C614
Ds
42.6 mm
C132
G1
G1/4"-IG
C117
H
61 mm
C133
LG1
12 mm
C140
SW1
17 mm
C171
Z
20 mm
C556
Saugkraft
13.6 N
C551
Abreißkraft
44 N
C683
Volumen
19.786 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
42
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
45 °Sh
C575
Weight
27 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir