Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 5 HT1-60 M5-IG
Bill of material
FSG 5 HT1-60 M5-IG
CNSORDERNO
Typ
FSG 5 HT1-60 M5-IG
ARTNR
Part no.
10.01.06.01242
CTN
Customs tariff number
40169997
D2
d2
2.6 mm
DN
dn
2 mm
DMAX
Dmax(S)
7 mm
DS
Ds
5 mm
G1
M5-F
H
23.5 mm
LG1
5.5 mm
SW1
8 mm
Z
Stroke
2 mm
SCM
Suction cup material
High temp material HT1
MH
Material hardness
60 Shore A
S
Size
5
NOF
Number of folds
2.5
C
Connection
M5-F
CR
Curve radius (min)
7.5 mm
V
Volume
0.03 cm^3
SF
Suction force
0.32 N
POF
Pull-off force
0.8 N
HD
Hose diameter (empf.) d
2 mm
MASS
Weight
1.70 g
INFOTEXT
Infotext
Dimensions
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型