Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 52 SI-55 G1/4-IG
Bill of material
FSG 52 SI-55 G1/4-IG
CNSORDERNO
Typ
FSG 52 SI-55 G1/4-IG
ARTNR
Part no.
10.01.06.00587
CTN
Customs tariff number
39269097
D2
d2
25.1 mm
DN
dn
4.4 mm
DMAX
Dmax(S)
55 mm
DS
Ds
52.2 mm
G1
G1/4"-F
H
64 mm
LG1
12 mm
SW1
17 mm
Z
Stroke
25 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
52
NOF
Number of folds
2.5
C
Connection
G1/4"-F
CR
Curve radius (min)
75 mm
V
Volume
35 cm^3
SF
Suction force
28.52 N
POF
Pull-off force
96 N
HD
Hose diameter (empf.) d
6 mm
MASS
Weight
32 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models