Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 62 NK-45 G1/4-AG
Bill of material
SCHMALZ 10.01.06.00449 FSG 62 NK-45 G1/4-AG
NAME
Name
10_01_06_00449
NNCUSTOM
FSG 62 NK-45 G1/4-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSG 62 NK-45 G1/4-AG
LINACUSTOM
FSG 62 NK-45 G1/4-AG
ARTNR
Order number
10.01.06.00449
C126
d2
29.5 mm
C124
dn
4.4 mm
C1688
Dmax(S)
65 mm
C614
Ds
62.2 mm
C132
G1
G1/4"-AG
C117
H
58 mm
C133
LG1
11 mm
C140
SW1
17 mm
C171
Z
29 mm
C556
Saugkraft
39.6 N
C551
Abreißkraft
137 N
C683
Volumen
61.122 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
62
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
45 °Sh
C575
Weight
60 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models