Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 88 NK-45 G1/4-IG
Bill of material
SCHMALZ 10.01.06.00450 FSG 88 NK-45 G1/4-IG
NAME
Name
10_01_06_00450
NNCUSTOM
FSG 88 NK-45 G1/4-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSG 88 NK-45 G1/4-IG
LINACUSTOM
FSG 88 NK-45 G1/4-IG
ARTNR
Order number
10.01.06.00450
C126
d2
29.3 mm
C124
dn
8.2 mm
C1688
Dmax(S)
95.5 mm
C614
Ds
89 mm
C132
G1
G1/4"-IG
C117
H
101.5 mm
C133
LG1
12 mm
C140
SW1
21 mm
C171
Z
34 mm
C556
Saugkraft
45.2 N
C551
Abreißkraft
286 N
C683
Volumen
143.668 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
88
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
45 °Sh
C575
Weight
180 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models