Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 9 NK-45 G1/8-AG
Bill of material
SCHMALZ 10.01.06.00432 FSG 9 NK-45 G1/8-AG
NAME
Name
10_01_06_00432
NNCUSTOM
FSG 9 NK-45 G1/8-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSG 9 NK-45 G1/8-AG
LINACUSTOM
FSG 9 NK-45 G1/8-AG
ARTNR
Order number
10.01.06.00432
C126
d2
4.1 mm
C124
dn
3.5 mm
C1688
Dmax(S)
9.5 mm
C614
Ds
9 mm
C132
G1
G1/8"-AG
C117
H
21 mm
C133
LG1
7.5 mm
C140
SW1
14 mm
C171
Z
3 mm
C556
Saugkraft
0.68 N
C551
Abreißkraft
2.3 N
C683
Volumen
0.15 cmł
C462
Werkstückradius (min) (konvex)
10 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
9
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
45 °Sh
C575
Weight
4.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models