Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 9 SI-55 M5-AG
Bill of material
FSG 9 SI-55 M5-AG
CNSORDERNO
Typ
FSG 9 SI-55 M5-AG
ARTNR
Part no.
10.01.06.00037
CTN
Customs tariff number
39269097
D2
d2
4.1 mm
DN
dn
1.6 mm
DMAX
Dmax(S)
9.5 mm
DS
Ds
9 mm
G1
M5-M
H
20 mm
LG1
5 mm
SW1
7 mm
Z
Stroke
3 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
9
NOF
Number of folds
2.5
C
Connection
M5-M
CR
Curve radius (min)
10 mm
V
Volume
0.15 cm^3
SF
Suction force
0.79 N
POF
Pull-off force
2.30 N
HD
Hose diameter (empf.) d
2 mm
MASS
Weight
1.80 g
INFOTEXT
Infotext
Dimensions