Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG VU1 (2.5 Folds) - FSG 30 VU1-72 G1/4-AG
Bill of material
SCHMALZ 10.01.06.00200 FSG 30 VU1-72 G1/4-AG
NAME
Name
10_01_06_00200
NNCUSTOM
FSG 30 VU1-72 G1/4-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSG 30 VU1-72 G1/4-AG
LINACUSTOM
FSG 30 VU1-72 G1/4-AG
ARTNR
Order number
10.01.06.00200
C126
d2
15 mm
C124
dn
3.5 mm
C1688
Dmax(S)
31.5 mm
C614
Ds
29 mm
C132
G1
G1/4"-AG
C117
H
45 mm
C133
LG1
10 mm
C140
SW1
17 mm
C171
Z
15 mm
C556
Saugkraft
13.5 N
C551
Abreißkraft
32 N
C683
Volumen
8.5 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
30
C191
Nippel
N 013
C444
Saugerwerkstoff
Vulkollan VU1
C445
Werkstoffhärte
72 °Sh
C575
Weight
17.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models