Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG VU1 (2.5 Folds) - FSG 85 VU1-72 G1/4-AG ON
Bill of material
SCHMALZ 10.01.06.00202 FSG 85 VU1-72 G1/4-AG ON
NAME
Name
10_01_06_00202
NNCUSTOM
FSG 85 VU1-72 G1/4-AG ON
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSG 85 VU1-72 G1/4-AG ON
LINACUSTOM
FSG 85 VU1-72 G1/4-AG ON
ARTNR
Order number
10.01.06.00202
C126
d2
51 mm
C124
dn
6 mm
C1688
Dmax(S)
90 mm
C614
Ds
80.2 mm
C132
G1
G1/4"-AG
C117
H
90 mm
C133
LG1
10 mm
C140
SW1
22 mm
C171
Z
38 mm
C556
Saugkraft
120 N
C551
Abreißkraft
250 N
C683
Volumen
201.577 cmł
C462
Werkstückradius (min) (konvex)
60 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
85
C191
Nippel
N 015
C444
Saugerwerkstoff
Vulkollan VU1
C445
Werkstoffhärte
72 °Sh
C575
Weight
140.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models