Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 11 NK-45 M5-AG
Bill of material
SCHMALZ 10.01.06.00406 FSGA 11 NK-45 M5-AG
NAME
Name
10_01_06_00406
NNCUSTOM
FSGA 11 NK-45 M5-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 11 NK-45 M5-AG
LINACUSTOM
FSGA 11 NK-45 M5-AG
ARTNR
Order number
10.01.06.00406
C126
d2
5.1 mm
C1688
Dmax(S)
13 mm
C124
dn
2.5 mm
C614
Ds
10.4 mm
C132
G1
G1/8"-AG
C117
H
21 mm
C133
LG1
5 mm
C140
SW1
7 mm
C171
Z
4 mm
C1432
Faltenanzahl
1.5
C551
Abreißkraft
3.8 N
C946
Baugröße
11
C575
Weight
2 g
C191
Nippel
N 016
C444
Saugerwerkstoff
Naturkautschuk NK
C556
Saugkraft
0.95 N
C455
Schlauchinnendurchmesser (empf.)
4 mm
C683
Volumen
0.225 cmł
C445
Werkstoffhärte
45 °Sh
C462
Werkstückradius (min) (konvex)
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models