Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 25 NK-45 G1/8-IG
Bill of material
SCHMALZ 10.01.06.00404 FSGA 25 NK-45 G1/8-IG
NAME
Name
10_01_06_00404
NNCUSTOM
FSGA 25 NK-45 G1/8-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 25 NK-45 G1/8-IG
LINACUSTOM
FSGA 25 NK-45 G1/8-IG
ARTNR
Order number
10.01.06.00404
C126
d2
9.9 mm
C1688
Dmax(S)
26.5 mm
C124
dn
3.5 mm
C614
Ds
22.5 mm
C132
G1
G1/8"-IG
C117
H
35 mm
C133
LG1
8 mm
C140
SW1
14 mm
C171
Z
9 mm
C1432
Faltenanzahl
1.5
C551
Abreißkraft
17.3 N
C946
Baugröße
25
C575
Weight
6.8 g
C191
Nippel
N 016
C444
Saugerwerkstoff
Naturkautschuk NK
C556
Saugkraft
5.3 N
C455
Schlauchinnendurchmesser (empf.)
4 mm
C683
Volumen
2.944 cmł
C445
Werkstoffhärte
45 °Sh
C462
Werkstückradius (min) (konvex)
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models