Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 53 NK-45 G1/4-AG
Bill of material
SCHMALZ 10.01.06.00326 FSGA 53 NK-45 G1/4-AG
NAME
Name
10_01_06_00326
NNCUSTOM
FSGA 53 NK-45 G1/4-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 53 NK-45 G1/4-AG
LINACUSTOM
FSGA 53 NK-45 G1/4-AG
ARTNR
Order number
10.01.06.00326
C126
d2
33 mm
C1688
Dmax(S)
60 mm
C124
dn
4.4 mm
C614
Ds
50 mm
C132
G1
G1/4"-AG
C117
H
38 mm
C133
LG1
11 mm
C140
SW1
17 mm
C171
Z
12 mm
C1432
Faltenanzahl
1.5
C551
Abreißkraft
95 N
C946
Baugröße
53
C575
Weight
27 g
C191
Nippel
N 018
C444
Saugerwerkstoff
Naturkautschuk NK
C556
Saugkraft
51.3 N
C455
Schlauchinnendurchmesser (empf.)
6 mm
C683
Volumen
26.488 cmł
C445
Werkstoffhärte
45 °Sh
C462
Werkstückradius (min) (konvex)
75 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models