Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA VU1 (1.5 Folds) - FSGA 60 VU1-72 G1/4-IG ON
Bill of material
SCHMALZ 10.01.06.00172 FSGA 60 VU1-72 G1/4-IG ON
NAME
Name
10_01_06_00172
NNCUSTOM
FSGA 60 VU1-72 G1/4-IG ON
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 60 VU1-72 G1/4-IG ON
LINACUSTOM
FSGA 60 VU1-72 G1/4-IG ON
ARTNR
Order number
10.01.06.00172
C126
d2
40 mm
C124
dn
6 mm
C1688
Dmax(S)
61.5 mm
C614
Ds
57 mm
C132
G1
G1/4"-IG
C117
H
49 mm
C133
LG1
12 mm
C140
SW1
17 mm
C171
Z
12.5 mm
C556
Saugkraft
75 N
C551
Abreißkraft
120 N
C683
Volumen
31 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
60
C191
Nippel
N 014
C444
Saugerwerkstoff
Vulkollan VU1
C445
Werkstoffhärte
72 °Sh
C575
Weight
38.2 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models