Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA VU1 (1.5 Folds) - FSGA 85 VU1-72 G1/4-AG
Bill of material
SCHMALZ 10.01.06.00243 FSGA 85 VU1-72 G1/4-AG
NAME
Name
10_01_06_00243
NNCUSTOM
FSGA 85 VU1-72 G1/4-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 85 VU1-72 G1/4-AG
LINACUSTOM
FSGA 85 VU1-72 G1/4-AG
ARTNR
Order number
10.01.06.00243
C126
d2
50.2 mm
C124
dn
6 mm
C1688
Dmax(S)
86.5 mm
C614
Ds
82.5 mm
C132
G1
G1/4"-AG
C117
H
52 mm
C133
LG1
10 mm
C140
SW1
22 mm
C171
Z
15 mm
C556
Saugkraft
140 N
C551
Abreißkraft
250 N
C683
Volumen
80.21 cmł
C462
Werkstückradius (min) (konvex)
80 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
85
C191
Nippel
N 015
C444
Saugerwerkstoff
Vulkollan VU1
C445
Werkstoffhärte
72 °Sh
C575
Weight
108.9 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models