Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGAO (1.5 Folds) - FSGAO 140x65 VU1-72 G1/4-AG
Bill of material
SCHMALZ 10.01.06.00498 FSGAO 140x65 VU1-72 G1/4-AG
NAME
Name
10_01_06_00498
NNCUSTOM
FSGAO 140x65 VU1-72 G1/4-AG
NTCUSTOM
Balgsauggreifer (oval)
NBCUSTOM
FSGAO 140x65 VU1-72 G1/4-AG
LINACUSTOM
FSGAO 140x65 VU1-72 G1/4-AG
ARTNR
Order number
10.01.06.00498
C2015
b2
36 mm
C112
B1
65 mm
C1704
Bmax(S)
68.5 mm
C1227
Bs
65 mm
C124
dn
8 mm
C132
G1
G1/4"-AG
C117
H
38 mm
C109
L1
140 mm
C2013
l2
111 mm
C133
LG1
10 mm
C1703
Lmax(S)
142 mm
C1228
Ls
140 mm
C140
SW1
8 mm
C171
Z
16 mm
C556
Saugkraft
225 N
C551
Abreißkraft
255 N
C683
Volumen
113.615 cmł
C462
Werkstückradius (min) (konvex)
30 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C191
Nippel
N 039
C670
Abmessung (LxB)
140 x 65 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Vulkollan VU1
C445
Werkstoffhärte
72 °Sh
C575
Weight
175 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models