Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGB (3.5 Folds) - FSGB 25 NBR-55 G1/8-AG
Bill of material
SCHMALZ 10.01.06.00112 FSGB 25 NBR-55 G1/8-AG
NAME
Name
10_01_06_00112
NNCUSTOM
FSGB 25 NBR-55 G1/8-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGB 25 NBR-55 G1/8-AG
LINACUSTOM
FSGB 25 NBR-55 G1/8-AG
ARTNR
Order number
10.01.06.00112
C126
d2
10 mm
C1688
Dmax(S)
26.5 mm
C124
dn
3.5 mm
C614
Ds
23 mm
C132
G1
G1/8"-AG
C117
H
51 mm
C133
LG1
7.5 mm
C140
SW1
14 mm
C171
Z
22 mm
C551
Abreißkraft
20 N
C946
Baugröße
25
C575
Weight
9.8 g
C191
Nippel
N 016
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C556
Saugkraft
4.5 N
C455
Schlauchinnendurchmesser (empf.)
4 mm
C683
Volumen
7.071 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C1432
Faltenanzahl
3.5
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model