Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGB-R (Rectangular) - FSGB-R 80x40 SI-50 G1/8-IG
Bill of material
SCHMALZ 10.01.06.02291 FSGB-R 80x40 SI-50 G1/8-IG
NAME
Name
10_01_06_02291
NNCUSTOM
FSGB-R 80x40 SI-50 G1/8-IG
NTCUSTOM
Balgsauggreifer (rechteckig)
NBCUSTOM
FSGB-R 80x40 SI-50 G1/8-IG
LINACUSTOM
FSGB-R 80x40 SI-50 G1/8-IG
ARTNR
Order number
10.01.06.02291
C2015
b2
19 mm
C112
B1
34 mm
C1704
Bmax(S)
44 mm
C1227
Bs
34 mm
C132
G1
G1/8"-IG
C117
H
39 mm
C2013
l2
59 mm
C109
L1
74 mm
C133
LG1
6 mm
C1703
Lmax(S)
84 mm
C1228
Ls
74 mm
C171
Z
12.5 mm
C556
Saugkraft
61 N
C683
Volumen
61 cmł
C462
Werkstückradius (min) (konvex)
15 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C670
Abmessung (LxB)
80 x 40 mm
C1432
Faltenanzahl
3.5
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
50 °Sh
C575
Weight
87 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models