Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGPL (1.5 Folds) - FSGPL 250 HT1-60 G1/2-IG
Bill of material
SCHMALZ 10.01.06.03421 FSGPL 250 HT1-60 G1/2-IG
NAME
Name
10_01_06_03421
NNCUSTOM
FSGPL 250 HT1-60 G1/2-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGPL 250 HT1-60 G1/2-IG
LINACUSTOM
FSGPL 250 HT1-60 G1/2-IG
ARTNR
Order number
10.01.06.03421
C126
d2
186 mm
C146
d3
167 mm
C119
D1
250 mm
C1688
Dmax(S)
256 mm
C614
Ds
239.3 mm
C132
G1
G1/2"-IG
C117
H
60 mm
C623
H4
8 mm
C133
LG1
8 mm
C171
Z
43 mm
C556
Saugkraft
1610 N
C551
Abreißkraft
2000 N
C683
Volumen
1677.44 cmł
C462
Werkstückradius (min) (konvex)
500 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
250
C444
Saugerwerkstoff
Hochtemp. Material HT1
C445
Werkstoffhärte
60 °Sh
C575
Weight
1850 g
C1432
Faltenanzahl
1.5
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir