Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB (1.5 Folds) - SAB 80 NBR-60 M16-AG
Bill of material
SCHMALZ 10.01.06.03631 SAB 80 NBR-60 M16-AG
NAME
Name
10_01_06_03631
NNCUSTOM
SAB 80 NBR-60 M16-AG
NTCUSTOM
Balgsauggreifer NBR (rund)
NBCUSTOM
SAB 80 NBR-60 M16-AG
LINACUSTOM
SAB 80 NBR-60 M16-AG
ARTNR
Order number
10.01.06.03631
C124
dn
6 mm
C119
D1
63.6 mm
C1688
Dmax(S)
89 mm
C614
Ds
81.1 mm
C132
G1
M16-AG
C117
H
49.9 mm
C133
LG1
10 mm
C140
SW1
22 mm
C171
Z
22.1 mm
C556
Saugkraft
135 N
C551
Abreißkraft
221 N
C681
Querkraft
145 N
C682
Querkraft (geölte Oberfläche)
140 N
C683
Volumen
67.6 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
80
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
73.1 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models