Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB HT1 (1.5 Folds) - SAB 22 HT1-60 G3/8-AG
Bill of material
SCHMALZ 10.01.06.03015 SAB 22 HT1-60 G3/8-AG
NAME
Name
10_01_06_03015
NNCUSTOM
SAB 22 HT1-60 G3/8-AG
NTCUSTOM
Balgsauggreifer HT1 (rund)
NBCUSTOM
SAB 22 HT1-60 G3/8-AG
LINACUSTOM
SAB 22 HT1-60 G3/8-AG
ARTNR
Order number
10.01.06.03015
C124
dn
3.5 mm
C119
D1
22 mm
C1688
Dmax(S)
24 mm
C614
Ds
20.6 mm
C132
G1
G3/8"-AG
C117
H
25 mm
C133
LG1
10 mm
C140
SW1
16 mm
C171
Z
5.8 mm
C556
Saugkraft
16 N
C551
Abreißkraft
24 N
C681
Querkraft
18 N
C682
Querkraft (geölte Oberfläche)
6 N
C683
Volumen
1.5 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
22
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Hochtemp. Material HT1
C445
Werkstoffhärte
60 °Sh
C575
Weight
16.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models