Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB HT1 (1.5 Folds) - SAB 40 HT1-60 G3/8-AG
Bill of material
SCHMALZ 10.01.06.03052 SAB 40 HT1-60 G3/8-AG
NAME
Name
10_01_06_03052
NNCUSTOM
SAB 40 HT1-60 G3/8-AG
NTCUSTOM
Balgsauggreifer HT1 (rund)
NBCUSTOM
SAB 40 HT1-60 G3/8-AG
LINACUSTOM
SAB 40 HT1-60 G3/8-AG
ARTNR
Order number
10.01.06.03052
C124
dn
4 mm
C119
D1
32 mm
C1688
Dmax(S)
45 mm
C614
Ds
40.1 mm
C132
G1
G3/8"-AG
C117
H
28.8 mm
C133
LG1
10 mm
C140
SW1
17 mm
C171
Z
10 mm
C556
Saugkraft
38 N
C551
Abreißkraft
59 N
C681
Querkraft
36 N
C682
Querkraft (geölte Oberfläche)
33 N
C683
Volumen
7 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
40
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Hochtemp. Material HT1
C445
Werkstoffhärte
60 °Sh
C575
Weight
22.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models