Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB HT2 (1.5 Folds) - SAB 30 HT2-65 G3/8-IG
Bill of material
SCHMALZ 10.01.06.02425 SAB 30 HT2-65 G3/8-IG
NAME
Name
10_01_06_02425
NNCUSTOM
SAB 30 HT2-65 G3/8-IG
NTCUSTOM
Balgsauggreifer HT2 (rund)
NBCUSTOM
SAB 30 HT2-65 G3/8-IG
LINACUSTOM
SAB 30 HT2-65 G3/8-IG
ARTNR
Order number
10.01.06.02425
C124
dn
4 mm
C119
D1
32 mm
C1688
Dmax(S)
34 mm
C614
Ds
30.6 mm
C132
G1
G3/8"-IG
C117
H
44 mm
C133
LG1
9.5 mm
C140
SW1
22 mm
C171
Z
9 mm
C556
Saugkraft
22 N
C551
Abreißkraft
33 N
C681
Querkraft
29 N
C683
Volumen
5.6 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
30
C2195
Connection
G3/8"-IG
C444
Saugerwerkstoff
Hochtemp. Material HT2
C445
Werkstoffhärte
65 °Sh
C575
Weight
48.5 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models