Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB HT2 (1.5 Folds) - SAB 60 HT2-65 G1/4-AG
Bill of material
SCHMALZ 10.01.06.03450 SAB 60 HT2-65 G1/4-AG
NAME
Name
10_01_06_03450
NNCUSTOM
SAB 60 HT2-65 G1/4-AG
NTCUSTOM
Balgsauggreifer HT2 (rund)
NBCUSTOM
SAB 60 HT2-65 G1/4-AG
LINACUSTOM
SAB 60 HT2-65 G1/4-AG
ARTNR
Order number
10.01.06.03450
C124
dn
6 mm
C119
D1
49.5 mm
C1688
Dmax(S)
67 mm
C614
Ds
61.2 mm
C132
G1
G1/4"-AG
C117
H
41.3 mm
C133
LG1
10 mm
C140
SW1
22 mm
C171
Z
14.5 mm
C556
Saugkraft
82 N
C551
Abreißkraft
136 N
C681
Querkraft
126 N
C683
Volumen
32 cmł
C462
Werkstückradius (min) (konvex)
30 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
60
C2195
Connection
G1/4"-AG
C444
Saugerwerkstoff
Hochtemp. Material HT2
C445
Werkstoffhärte
65 °Sh
C575
Weight
60.4 g
C1432
Faltenanzahl
1.5
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model