Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SABT-C (1.5 Folds) - SABT-C 80 NBR-60 M10-AG
Bill of material
SCHMALZ 10.01.06.01880 SABT-C 80 NBR-60 M10-AG
NAME
Name
10_01_06_01880
NNCUSTOM
SABT-C 80 NBR-60 M10-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
SABT-C 80 NBR-60 M10-AG
LINACUSTOM
SABT-C 80 NBR-60 M10-AG
ARTNR
Order number
10.01.06.01880
C127
d
19 mm
C1688
Dmax(S)
86 mm
C124
dn
4 mm
C614
Ds
83 mm
C117
H
39 mm
C116
H2
2 mm
C133
LG1
11.5 mm
C140
SW1
8 mm
C171
Z
14.3 mm
C132
G1
M10-AG
C1432
Faltenanzahl
1.5
C946
Baugröße
80
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C556
Saugkraft
135 N
C551
Abreißkraft
245 N
C681
Querkraft
172 N
C682
Querkraft (geölte Oberfläche)
158 N
C683
Volumen
54 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models