Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds) - SAOB 60x30 HT1-60 G3/8-AG
Bill of material
SCHMALZ 10.01.06.03201 SAOB 60x30 HT1-60 G3/8-AG
NAME
Name
10_01_06_03201
NNCUSTOM
SAOB 60x30 HT1-60 G3/8-AG
NTCUSTOM
Balgsauggreifer (oval)
NBCUSTOM
SAOB 60x30 HT1-60 G3/8-AG
LINACUSTOM
SAOB 60x30 HT1-60 G3/8-AG
ARTNR
Order number
10.01.06.03201
C112
B1
31 mm
C1704
Bmax(S)
33 mm
C1227
Bs
30.6 mm
C124
dn
5.2 mm
C132
G1
G3/8"-AG
C117
H
27.5 mm
C109
L1
55.7 mm
C133
LG1
7.4 mm
C1703
Lmax(S)
63 mm
C1228
Ls
60.6 mm
C140
SW1
22 mm
C171
Z
7 mm
C556
Saugkraft
38 N
C551
Abreißkraft
69.5 N
C681
Querkraft
80.1 N
C682
Querkraft (geölte Oberfläche)
40.5 N
C683
Volumen
10.5 cmł
C462
Werkstückradius (min) (konvex)
18 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
60 x 30 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Hochtemp. Material HT1
C445
Werkstoffhärte
60 °Sh
C575
Weight
30 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models