Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAOB (Oval, 1.5 Folds) - SAOB 60x30 NBR-60 G1/4-AG
Bill of material
SCHMALZ 10.01.06.00916 SAOB 60x30 NBR-60 G1/4-AG
NAME
Name
10_01_06_00916
NNCUSTOM
SAOB 60x30 NBR-60 G1/4-AG
NTCUSTOM
Balgsauggreifer (oval)
NBCUSTOM
SAOB 60x30 NBR-60 G1/4-AG
LINACUSTOM
SAOB 60x30 NBR-60 G1/4-AG
ARTNR
Order number
10.01.06.00916
C112
B1
31 mm
C1704
Bmax(S)
33 mm
C1227
Bs
30.6 mm
C124
dn
5 mm
C132
G1
G1/4"-AG
C117
H
27 mm
C109
L1
55.7 mm
C133
LG1
8 mm
C1703
Lmax(S)
63 mm
C1228
Ls
60.6 mm
C140
SW1
17 mm
C171
Z
7 mm
C556
Saugkraft
38 N
C551
Abreißkraft
69.5 N
C681
Querkraft
72.5 N
C682
Querkraft (geölte Oberfläche)
41.7 N
C683
Volumen
10.5 cmł
C462
Werkstückradius (min) (konvex)
18 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
60 x 30 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C1432
Faltenanzahl
1.5
C575
Weight
35.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models