Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAOB (Oval, 1.5 Folds) - SAOB 80x40 NBR-60 M10-AG
Bill of material
SCHMALZ 10.01.06.01026 SAOB 80x40 NBR-60 M10-AG
NAME
Name
10_01_06_01026
NNCUSTOM
SAOB 80x40 NBR-60 M10-AG
NTCUSTOM
Balgsauggreifer (oval)
NBCUSTOM
SAOB 80x40 NBR-60 M10-AG
LINACUSTOM
SAOB 80x40 NBR-60 M10-AG
ARTNR
Order number
10.01.06.01026
C112
B1
40 mm
C1704
Bmax(S)
43 mm
C1227
Bs
40.6 mm
C124
dn
4 mm
C132
G1
M10-AG
C117
H
29.7 mm
C109
L1
73.3 mm
C133
LG1
10 mm
C1703
Lmax(S)
83 mm
C1228
Ls
80.6 mm
C140
SW1
17 mm
C171
Z
9 mm
C556
Saugkraft
65 N
C551
Abreißkraft
131.7 N
C681
Querkraft
152.8 N
C682
Querkraft (geölte Oberfläche)
73.6 N
C683
Volumen
21.8 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
80 x 40 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C1432
Faltenanzahl
1.5
C575
Weight
36.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models