Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB1 (1.5 Folds) - SPB1 40 ED-65 SC050
Bill of material
SCHMALZ 10.01.06.02455 SPB1 40 ED-65 SC050
NAME
Name
10_01_06_02455
NNCUSTOM
SPB1 40 ED-65 SC050
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
SPB1 40 ED-65 SC050
LINACUSTOM
SPB1 40 ED-65 SC050
ARTNR
Order number
10.01.06.02455
C127
d
11 mm
C125
d1
17.5 mm
C126
d2
26.1 mm
C119
D1
44.6 mm
C122
Dk
21.6 mm
C1688
Dmax(S)
48 mm
C614
Ds
41.4 mm
C117
H
30 mm
C116
H2
7 mm
C171
Z
16 mm
C556
Saugkraft
35.9 N
C551
Abreißkraft
46.8 N
C681
Querkraft
24.8 N
C683
Volumen
18.33 cmł
C462
Werkstückradius (min) (konvex)
70 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
40
C191
Nippel
SC 050
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Weight
8.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models