Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB1 (1.5 Folds) - SPB1 50 ED-65 SC050
Bill of material
SCHMALZ 10.01.06.02456 SPB1 50 ED-65 SC050
NAME
Name
10_01_06_02456
NNCUSTOM
SPB1 50 ED-65 SC050
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
SPB1 50 ED-65 SC050
LINACUSTOM
SPB1 50 ED-65 SC050
ARTNR
Order number
10.01.06.02456
C127
d
11 mm
C125
d1
17.5 mm
C126
d2
32.3 mm
C119
D1
55.2 mm
C122
Dk
21.6 mm
C1688
Dmax(S)
58.4 mm
C614
Ds
51.4 mm
C117
H
32 mm
C116
H2
7 mm
C171
Z
18 mm
C556
Saugkraft
54.7 N
C551
Abreißkraft
72.7 N
C681
Querkraft
31.2 N
C683
Volumen
30.181 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
50
C191
Nippel
SC 050
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Weight
13.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models