Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB1 (1.5 Folds) - SPB1 80 ED-65 SC065
Bill of material
SCHMALZ 10.01.06.03071 SPB1 80 ED-65 SC065
NAME
Name
10_01_06_03071
NNCUSTOM
SPB1 80 ED-65 SC065
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
SPB1 80 ED-65 SC065
LINACUSTOM
SPB1 80 ED-65 SC065
ARTNR
Order number
10.01.06.03071
C127
d
14 mm
C125
d1
29.3 mm
C126
d2
56 mm
C119
D1
82.7 mm
C122
Dk
27.1 mm
C1688
Dmax(S)
88 mm
C614
Ds
81.4 mm
C117
H
45.9 mm
C116
H2
15.3 mm
C171
Z
23.5 mm
C556
Saugkraft
166 N
C551
Abreißkraft
200 N
C681
Querkraft
59 N
C683
Volumen
98.358 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
80
C191
Nippel
SC 065
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Weight
40.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models