Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB4 (4.5 Folds) - SPB4 20 SI-55 G1/8-AG
Bill of material
SCHMALZ 10.01.06.03514 SPB4 20 SI-55 G1/8-AG
NAME
Name
10_01_06_03514
NNCUSTOM
SPB4 20 SI-55 G1/8-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
SPB4 20 SI-55 G1/8-AG
LINACUSTOM
SPB4 20 SI-55 G1/8-AG
ARTNR
Order number
10.01.06.03514
C126
d2
13.5 mm
C124
dn
4 mm
C1688
Dmax(S)
24.4 mm
C614
Ds
21.4 mm
C132
G1
G1/8"-AG
C117
H
48.4 mm
C133
LG1
7.5 mm
C140
SW1
22 mm
C171
Z
10 mm
C556
Saugkraft
8 N
C551
Abreißkraft
11 N
C683
Volumen
7.9 cmł
C455
Schlauchinnendurchmesser (empf.)
9 mm
C1432
Faltenanzahl
4.5
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
23.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models