Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB4f (4.5 Folds) - SPB4f 50 SI-55 G1/2-AG
Bill of material
SCHMALZ 10.01.06.03553 SPB4f 50 SI-55 G1/2-AG
NAME
Name
10_01_06_03553
NNCUSTOM
SPB4f 50 SI-55 G1/2-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
SPB4f 50 SI-55 G1/2-AG
LINACUSTOM
SPB4f 50 SI-55 G1/2-AG
ARTNR
Order number
10.01.06.03553
C126
d2
21 mm
C124
dn
15 mm
C1688
Dmax(S)
52 mm
C614
Ds
49.7 mm
C132
G1
G1/2"-AG
C117
H
72.5 mm
C133
LG1
14 mm
C140
SW1
27 mm
C171
Z
26 mm
C1600
Saugkraft bei -200 mbar
13.7 N
C1599
Saugkraft bei -400 mbar
27.3 N
C556
Saugkraft
41 N
C551
Abreißkraft
35 N
C683
Volumen
33.11 cmł
C455
Schlauchinnendurchmesser (empf.)
12 mm
C1432
Faltenanzahl
4.5
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
44.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models