Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPOB1 (Oval, 1.5 Folds) - SPOB1 60x20 ED-65 SC040-AR
Bill of material
SCHMALZ 10.01.06.02462 SPOB1 60x20 ED-65 SC040-AR
NAME
Name
10_01_06_02462
NNCUSTOM
SPOB1 60x20 ED-65 SC040-AR
NTCUSTOM
Balgsauger (oval)
NBCUSTOM
SPOB1 60x20 ED-65 SC040-AR
LINACUSTOM
SPOB1 60x20 ED-65 SC040-AR
ARTNR
Order number
10.01.06.02462
C2015
b2
12.8 mm
C112
B1
24.6 mm
C1711
Bk
16.8 mm
C1704
Bmax(S)
27.5 mm
C1227
Bs
21.4 mm
C127
d
7.3 mm
C125
d1
10.5 mm
C117
H
18 mm
C116
H2
4.8 mm
C2013
l2
53.4 mm
C109
L1
64.6 mm
C118
Lk
55.1 mm
C1703
Lmax(S)
67 mm
C1228
Ls
61.4 mm
C171
Z
8 mm
C556
Saugkraft
32.5 N
C551
Abreißkraft
39.8 N
C681
Querkraft
32.2 N
C683
Volumen
11 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
60 x 20 mm
C191
Nippel
SC 040-AR
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Weight
7.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models