Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPOB1f (Oval, 1.5 Folds) - SPOB1f 60x25 SI-55 SC050-AR
Bill of material
SCHMALZ 10.01.06.03626 SPOB1f 60x25 SI-55 SC050-AR
NAME
Name
10_01_06_03626
NNCUSTOM
SPOB1f 60x25 SI-55 SC050-AR
NTCUSTOM
Balgsauger (oval)
NBCUSTOM
SPOB1f 60x25 SI-55 SC050-AR
LINACUSTOM
SPOB1f 60x25 SI-55 SC050-AR
ARTNR
Order number
10.01.06.03626
C2015
b2
13.8 mm
C112
B1
25 mm
C1711
Bk
22 mm
C1704
Bmax(S)
27 mm
C1227
Bs
24.5 mm
C127
d
12.4 mm
C125
d1
17.3 mm
C117
H
23 mm
C116
H2
6.9 mm
C2013
l2
48.8 mm
C109
L1
60 mm
C118
Lk
46.9 mm
C1703
Lmax(S)
62 mm
C1228
Ls
59.5 mm
C171
Z
9 mm
C1600
Saugkraft bei -200 mbar
12.2 N
C1599
Saugkraft bei -400 mbar
24.4 N
C556
Saugkraft
36.6 N
C683
Volumen
11.535 cmł
C330
Werkstückbreite (min)
20 mm
C455
Schlauchinnendurchmesser (empf.)
8 mm
C191
Nippel
SC 050-AR
C670
Abmessung (LxB)
60 x 25 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
6.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models