Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups with Sealing Ring - FSGPL 120 NBR-55 G1/2-IG DR
Bill of material
SCHMALZ 10.01.06.02993 FSGPL 120 NBR-55 G1/2-IG DR
NAME
Name
10_01_06_02993
NNCUSTOM
FSGPL 120 NBR-55 G1/2-IG DR
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGPL 120 NBR-55 G1/2-IG DR
LINACUSTOM
FSGPL 120 NBR-55 G1/2-IG DR
ARTNR
Order number
10.01.06.02993
C126
d2
79.3 mm
C146
d3
69.4 mm
C119
D1
127.8 mm
C1688
Dmax(S)
135 mm
C614
Ds
96 mm
C132
G1
G1/2"-IG
C117
H
51 mm
C133
LG1
8 mm
C171
Z
35.7 mm
C683
Volumen
290.675 cmł
C462
Werkstückradius (min) (konvex)
150 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
120
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
354 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model