Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups with Sealing Ring - FSGPL 200 NBR-55 G1/2-IG DR
Bill of material
SCHMALZ 10.01.06.02985 FSGPL 200 NBR-55 G1/2-IG DR
NAME
Name
10_01_06_02985
NNCUSTOM
FSGPL 200 NBR-55 G1/2-IG DR
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGPL 200 NBR-55 G1/2-IG DR
LINACUSTOM
FSGPL 200 NBR-55 G1/2-IG DR
ARTNR
Order number
10.01.06.02985
C126
d2
137 mm
C146
d3
119.4 mm
C119
D1
202 mm
C1688
Dmax(S)
208 mm
C614
Ds
164 mm
C132
G1
G1/2"-IG
C117
H
54 mm
C133
LG1
8 mm
C171
Z
37.2 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
200
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
1038.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models