Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Schiedel
Description
Bend 15° - PMS 50
Bill of material
Bend 150/15/0,5/444/GY/PMS50
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMS50
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
mm
B
mm
W1
15 °
ML
Material/Liner
444
SL
Surface liner
WG
Weight
1.08 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models