Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Schiedel
Description
Bend with support foot - PMS 25
Bill of material
Rear_supp.Bend 150/90/0,5/444/GY/PMS25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMS25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
mm
B
mm
C
190 mm
W1
90 °
NL
Nominal length
mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Inspection tee FU with inner door - PMS 25
    Schiedel
    Inspection Pipe - Patch - PMS 25
    Schiedel
    Inner Liners/Pipe 1000mm - PMS 25
    Schiedel
    Inner Liners/Pipe 250mm - PMS 25
    Schiedel
    Wall Band - Accessories
    Schiedel
    Inner Liners/Pipe 500mm - PMS 25
    Schiedel
    Terminal - PMS 25
    Schiedel
    Inner Liners/Pipe 500mm - PMS 50
    Schiedel
    Bend with support foot - PMS 50
    Schiedel
    Adapter SW-PMS50 - PMS 50
    Schiedel
    Tee plug with drain - PMS 25
    Schiedel
    Adapter SW-PMS25 - PMS 25
    Schiedel
    Cones - PMS 25
    Schiedel
    Tee 90° - PMS 25
Previews
3D
Dimension
2D
Download CAD models