您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
1391 0501 1300
Wippermann
Attachments for Roller Chains
Simplex roller chains according to ISO 606 (European type)
Two-hole bent and straight attachments
Type A2 - bent attachments, one side
Powered by
CAD模型選擇
{wippermann/anbauteile_fuer_rollenketten/er_nach_iso606_eb/winkel_und_flachlaschen_breit/form_a_2_einseitige_winkellasche/form_a_2_einseitige_winkellasche_al.prj},{NB=1391 0501 1300},{CNSORDERNO=1391 0501 1300},{INFO=PDF Katalog},{AUS=Standard},{WIP=501},{ISO=10 B-1},{P=15.875},{B1=9.65},{B2=13.28},{B3=13.41},{D1=10.16},{D2=5.08},{G=14.7},{L1=19.6},{F=27.0},{M1=28.5},{DL=5.5},{S=1.70},{G1=15.9},{L=16.7},{H=10.0},{ECLASS=23-17-04-06},{ZTNR=73151190},{SA=1.70},{AUSVIS=Standardkette}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Wippermann
Description
Bent attachments, one side - Type A2 bent attachments, one side
Bill of material
1391 0501 1300
CNSORDERNO
Article number
1391 0501 1300
1391 0501 1300
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
WIP
Wip
501
501
ISO
10 B-1
10 B-1
P
Pitch
15.875
15.875
mm
B1
Inner width min.
9.65
9.65
mm
B2
Inner link width max.
13.28
13.28
mm
B3
Outer plate width min.
13.41
13.41
mm
D1
Roller Ø max.
10.16
10.16
mm
D2
Pin Ø max.
5.08
5.08
mm
G
Plate height max.
14.7
14.7
mm
L1
Width over pin max.
19.6
19.6
mm
F
Attachment dimension
27.0
27.0
mm
M1
Attachment dimension
28.5
28.5
mm
DL
Attachment dimension
5.5
5.5
mm
S
Attachment dimension
1.70
1.70
mm
G1
Attachment dimension
15.9
15.9
mm
L
Attachment dimension
16.7
16.7
mm
H
Attachment dimension
10.0
10.0
mm
ECLASS
eClass No.
23-17-04-06
ZTNR
Customs Tariff No.
73151190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求