카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schneider
Description
best wood BSH - CEILING
Bill of material
best wood BSH CEILING
ST
Standard
EN 14080:2013 GL 24h, GL 28h
SP
Species
Q
Quality
S
Strength
T
Thickness
mm
값 입력 T
Thickness
mm
cm
inch
ft
L
Length
mm
값 입력 L
Length
mm
cm
inch
ft
W
Width
mm
값 입력 W
Width
mm
cm
inch
ft
V
Variant
M
Material
LODDEST
LOD Destination
LODLEVEL
LOD Level
NP
Nature plus
Link
CE
CE certificate
Link
SQ
Surface qualities
Link
G
General
Planed on four sides, bevelled down 4mm (measured diagonally), without chamfer at the top, exactly cut ± 2mm, visible on one side
D
Desiccation
Technically dried, max. Wood moisture 15% %
SC
Service classes
1 and 2 according to EN 1995-1-1
B
Bonding
Bright, waterproof adhesive joints made of PUR (formaldehyde-free)
SL
Slats
40mm, quality graded and finger jointed
TOLERANCE
Tolerance
Thickness: ± 1 mm; Width: ± 2 mm; Length: ± 2 mm; Curvature in ceiling plane: max. 20mm at 18.00m length mm
SSB
Shrinkage and swelling behavior
Shrinkage and swelling mass per 1 & wood moisture change: Length 0.02% Width: 0.19% Thickness: 0.34%
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    Schneider
    Trailer systems
    Schneider
    best wood KVH
    Schneider
    best wood BSH CEILING DISCONNECTED
    Schneider
    best wood CEILING BOARDS
    Schneider
    best wood BSH RIBBON
    Schneider
    best wood TOP 220
    Danly
    Plate
    PERI
    100719 - DIN 931-8.8 M 10x70 MU
    PERI
    111053 - PIN D48/D57
    Schneider
    best wood BSH GLULAM
    Schneider
    best wood TOP 180
    Schneider
    best wood CLT CEILING
    Schneider
    best wood WALL 140 PRE-WASHED
    Schneider
    best wood BSH DECKE AKUSTIK DESIGN
미리보기
3D
치수도
2D
CAD모델 다운로드